1

002E - CT.476 p - Wing knobs - Technopolymer

Manufacturer ELESA
Description CT.476/20 p-M4x6
Part Number 8261
Product selection
Selector Part Number Description Buy Now D L b d 6g l Weight g
1 8261 CT.476/20 p-M4x6 - 20 11 9,5 M4 6 4
2 8262 CT.476/20 p-M4x10 - 20 11 9,5 M4 10 4
3 8311 CT.476/25 p-M5x10 - 26 13 11 M5 10 6
4 8312 CT.476/25 p-M5x16 - 26 13 11 M5 16 7
5 8361 CT.476/30 p-M6x10 - 32 15 13 M6 10 8
6 8362 CT.476/30 p-M6x16 - 32 15 13 M6 16 10
7 8363 CT.476/30 p-M6x20 - 32 15 13 M6 20 11
8 8364 CT.476/30 p-M6x25 - 32 15 13 M6 25 12
9 8366 CT.476/30 p-M6x30 - 32 15 13 M6 30 13
10 8365 CT.476/30 p-M6x40 - 32 15 13 M6 40 14
11 8371 CT.476/30 p-M8x16 - 32 15 13 M8 16 13
12 8372 CT.476/30 p-M8x25 - 32 15 13 M8 25 16
13 8373 CT.476/30 p-M8x40 - 32 15 13 M8 40 20
14 8462 CT.476/40 p-M8x16 - 40 17 15,5 M8 16 15
15 8464 CT.476/40 p-M8x25 - 40 17 15,5 M8 25 16
16 8466 CT.476/40 p-M8x40 - 40 17 15,5 M8 40 22
17 8472 CT.476/40 p-M10x20 - 40 17 15,5 M10 20 25
18 8474 CT.476/40 p-M10x30 - 40 17 15,5 M10 30 27
19 8476 CT.476/40 p-M10x40 - 40 17 15,5 M10 40 31
20 8521 CT.476/48 p-M8x16 - 48 19 19 M8 16 18
21 8524 CT.476/48 p-M8x25 - 48 19 19 M8 25 21
22 8572 CT.476/56 p-M10x20 - 56 23 21 M10 20 35
23 8574 CT.476/56 p-M10x30 - 56 23 21 M10 30 39
Part Number
Description
Buy Now
D
L
b
d 6g
l
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD