1

012E - CKE. - Locking bolt - Technopolymer

Manufacturer ELESA
Description CKE.40 CH-5
Part Number 7901
Product selection
Selector Part Number Description L B h H L1 L2 L3 L4 d d1 f f1 f2 h1 h2 h3 h4 h5 Weight g
1 7901 CKE.40 CH-5 40 53,5 _ 31 18 26 4 30 5,5 10 26 38 31-42 26 12 17,5 6 10 85
2 7905 CKE.40 B-M5 40 53,5 6 31 18 26 4 30 M5 _ 26 38 31-42 26 12 17,5 _ _ 100
Part Number
Description
L
B
h
H
L1
L2
L3
L4
d
d1
f
f1
f2
h1
h2
h3
h4
h5
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION