1

011E - CFJ. - Tamperproof hinges - Technopolymer

Manufacturer ELESA
Description CFJ.50 B-M6
Part Number 424611
Product selection
Selector Part Number Description L B h EH/SH H b1 d1 d2 d3 d4 d6 f ±0,25 f1 ±0,25 h1 h3 l p Weight g
1 424611 CFJ.50 B-M6 50 5 8 _ 19,5 23,5 M6 _ _ _ _ 30 46 10 _ _ _ 66
2 424621 CFJ.50 p-M6x17 50 _ _ _ 19,5 23,5 _ M6 _ _ _ 30 46 10 _ 17 4 71
3 424631 CFJ.50 EH-6 50 _ _ 5 19,5 23,5 _ _ 6,5 _ 10 30 46 10 5,5 _ _ 46
4 424671 CFJ.50-R B-M6-SH-6 50 5 8 3 19,5 23,5 M6 _ 6,5 12,5 _ 30 46 10 _ _ _ 54
Part Number
Description
L
B
h
EH/SH
H
b1
d1
d2
d3
d4
d6
f ±0,25
f1 ±0,25
h1
h3
l
p
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION