1
ELESA

011E - CFA-F - Hinges with detent position at 90° - Technopolymer

Manufacturer ELESA
Description CFA.49-F-B-M6
Part Number 422114
Product selection
Selector Part Number Description L B h H b1 d d1 d3 d4 d5 f ±0,25 f1 ±0,25 h1 h3 Weight g
1 422114 CFA.49-F-B-M6 49,5 48 8 20 18 4 M6 _ _ _ 30,2 31 13 _ 42
2 422135 CFA.49-F-CH-5 49,5 48 _ 20 18 4 _ 5,5 _ 10 30,2 31 13 5,5 29
3 422133 CFA.49-F-SH-5 49,5 48 _ 20 18 4 _ 5,5 10 _ 30,2 31 13 _ 29
4 422212 CFA.65-F-B-M6 65 63,5 9 25 24 5 M6 _ _ _ 40 40 16 _ 84
5 422235 CFA.65-F-CH-6 65 63,5 _ 25 24 5 _ 6,5 _ 11 40 40 16 6,5 62
6 422236 CFA.65-F-SH-6 65 63,5 _ 25 24 5 _ 6,5 12,5 _ 40 40 16 _ 62
Part Number
Description
L
B
h
H
b1
d
d1
d3
d4
d5
f ±0,25
f1 ±0,25
h1
h3
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
Users Who Downloaded This Product Also Downloaded
Page