1

002E - BT-SST-p - Fluted grip knobs - Technopolymer - Stainless steel threaded stud

Manufacturer ELESA
Description BT.20-SST-p-M5x10
Part Number 106541
Product selection
Selector Part Number Description Buy Now D L d 6g d1 d2 l l2 Weight g
1 106541 BT.20-SST-p-M5x10 - 20 16 M5 11,5 11 10 6 7
2 106542 BT.20-SST-p-M5x16 - 20 16 M5 11,5 11 16 6 8
3 106642 BT.25-SST-p-M6x16 - 25 19 M6 16 15 16 8 10
4 106644 BT.25-SST-p-M6x20 - 25 19 M6 16 15 20 8 11
5 106647 BT.25-SST-p-M6x30 - 25 19 M6 16 15 30 8 13
6 106752 BT.32-SST-p-M8x16 - 32 22 M8 17 21 16 9 17
7 106754 BT.32-SST-p-M8x20 - 32 22 M8 17 21 20 9 19
8 106757 BT.32-SST-p-M8x30 - 32 22 M8 17 21 30 9 23
Part Number
Description
Buy Now
D
L
d 6g
d1
d2
l
l2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION