1

002E - BT.p-ESD - Fluted grip knobs - ESD conductive technopolymer

Manufacturer ELESA
Description BT.16 p-M5x10-ESD-C
Part Number 154151
Product selection
Selector Part Number Description Buy Now D L d 6g d1 d2 l l2 Weight g
1 154151 BT.16 p-M5x10-ESD-C - 16 13 M5 11 9 10 5 6
2 154152 BT.16 p-M5x16-ESD-C - 16 13 M5 11 9 16 5 6
3 154251 BT.20 p-M6x10-ESD-C - 20 16 M6 11,5 11 10 6 9
4 154252 BT.20 p-M6x16-ESD-C - 20 16 M6 11,5 11 16 6 11
5 154253 BT.20 p-M6x25-ESD-C - 20 16 M6 11,5 11 25 6 16
6 154351 BT.25 p-M8x16-ESD-C - 25 19 M8 16 15 16 8 15
7 154352 BT.25 p-M8x25-ESD-C - 25 19 M8 16 15 25 8 18
8 154451 BT.32 p-M10x20-ESD-C - 32 22 M10 17 21 20 9 25
9 154452 BT.32 p-M10x30-ESD-C - 32 22 M10 17 21 30 9 28
Part Number
Description
Buy Now
D
L
d 6g
d1
d2
l
l2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD