1

002E - BT-ESD - Fluted grip knobs - ESD conductive technopolymer

Manufacturer ELESA
Description BT.16 B-M4-ESD-C
Part Number 154121
Product selection
Selector Part Number Description Buy Now D L h d 6g d1 d2 l l2 Weight g
1 154121 BT.16 B-M4-ESD-C - 16 13 6 M4 11 9 13 5 5
2 154221 BT.20 B-M5-ESD-C - 20 16 6 M5 11,5 11 16 6 6
3 154321 BT.25 B-M6-ESD-C - 26 19 8 M6 16 15 19 8 9
4 154421 BT.32 B-M8-ESD-C - 32 22 10 M8 17 21 22 9 11
Part Number
Description
Buy Now
D
L
h
d 6g
d1
d2
l
l2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION