1

002E - BM.193-SST - Knurled grip knobs - Stainless steel - Threaded hole

Manufacturer ELESA
Description BM.193/20 SST-M5
Part Number 503501
Product selection
Selector Part Number Description Buy Now D L h d d1 l l2 Weight g
1 503501 BM.193/20 SST-M5 - 20 13 8 M5 14 ? 4,5 26
2 503511 BM.193/24 SST-M6 - 24 15 9 M6 16 ? 4,5 38
3 503521 BM.193/28 SST-M8 - 28 17 10 M8 18 ? 4,5 58
4 503551 BM.193/20 SST-p-M5x10 - 20 13 M5 14 10 4,5 26
5 503552 BM.193/20 SST-p-M5x16 - 20 13 M5 14 16 4,5 27
6 503561 BM.193/24 SST-p-M6x16 - 24 15 M6 16 16 4,5 44
7 503562 BM.193/24 SST-p-M6x20 - 24 15 M6 16 20 4,5 45
8 503563 BM.193/24 SST-p-M6x25 - 24 15 M6 16 25 4,5 46
9 503571 BM.193/28 SST-p-M8x16 - 28 17 M8 18 16 4,5 68
10 503572 BM.193/28 SST-p-M8x20 - 28 17 M8 18 20 4,5 69
11 503573 BM.193/28 SST-p-M8x30 - 28 17 M8 18 30 4,5 70
Part Number
Description
Buy Now
D
L
h
d
d1
l
l2
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION