1

016E - RH-RS - Tubular handles - Technopolymer and aluminium or stainless steel

Manufacturer ELESA
Part Number RHRS-20.200.62
Product selection
Selector Part Number L B h d f h1 h2 l l1 l2 l3 s Weight g
1 RHRS-20.200.62 230 20 42 M8 200 14 16 30 50 28 27 2 169
2 RHRS-20.250.62 280 20 42 M8 250 14 16 30 50 28 27 2 184
3 RHRS-20.300.62 330 20 42 M8 300 14 16 30 50 28 27 2 198
4 RHRS-20.400.62 430 20 42 M8 400 14 16 30 50 28 27 2 227
5 RHRS-20.500.62 530 20 42 M8 500 14 16 30 50 28 27 2 257
6 RHRS-30.250.62 294 30 60 M10 250 20 25 44 73 42 40 1,5 397
7 RHRS-30.300.62 344 30 60 M10 300 20 25 44 73 42 40 1,5 410
8 RHRS-30.350.62 394 30 60 M10 350 20 25 44 73 42 40 1,5 428
9 RHRS-30.400.62 444 30 60 M10 400 20 25 44 73 42 40 1,5 453
10 RHRS-30.500.62 544 30 60 M10 500 20 25 44 73 42 40 1,5 493
11 RHRS-30.600.62 644 30 60 M10 600 20 25 44 73 42 40 1,5 533
12 RHRS-30.250.37 294 30 60 M10 250 20 25 44 73 42 40 1,5 397
13 RHRS-30.300.37 344 30 60 M10 300 20 25 44 73 42 40 1,5 410
14 RHRS-30.350.37 394 30 60 M10 350 20 25 44 73 42 40 1,5 428
15 RHRS-30.400.37 444 30 60 M10 400 20 25 44 73 42 40 1,5 453
16 RHRS-30.500.37 544 30 60 M10 500 20 25 44 73 42 40 1,5 493
17 RHRS-30.600.37 644 30 60 M10 600 20 25 44 73 42 40 1,5 533
Part Number
L
B
h
d
f
h1
h2
l
l1
l2
l3
s
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD