1

016E - RH-ES - Tubular handles - Stainless steel

Manufacturer ELESA
Part Number RHES-30.200.ST
Product selection
Selector Part Number L B h d d1 f h1 h2 l l1 l2 l3 Weight g
1 RHES-30.200.ST 225 30 60 M8 M6x6 200 5 18,5 48 32 25 40 808
2 RHES-30.300.ST 325 30 60 M8 M6x6 300 5 18,5 48 32 25 40 899
3 RHES-30.400.ST 425 30 60 M8 M6x6 400 5 18,5 48 32 25 40 1019
4 RHES-30.500.ST 525 30 60 M8 M6x6 500 5 18,5 48 32 25 40 1118
5 RHES-30.600.ST 625 30 60 M8 M6x6 600 5 18,5 48 32 25 40 1217
Part Number
L
B
h
d
d1
f
h1
h2
l
l1
l2
l3
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION