1

010E - LMP. - Levelling elements

Manufacturer ELESA
Description LMP.40-M8
Part Number 403991
Product selection
Selector Part Number Description D h d l1 l2 l3 s Buy Now Weight g
1 403991 LMP.40-M8 40 8 M8 25 2 _ 14 - 40
2 403992 LMP.40-M10 40 10 M10 28 2 _ 14 - 40
3 404041 LMP.50-M8 50 8 M8 25 2,5 _ 14 - 60
4 404042 LMP.50-M10 50 10 M10 28 2,5 _ 14 - 70
5 404090 LMP.60-M8 60 8 M8 25 2,5 _ 14 - 80
6 404091 LMP.60-M10 60 10 M10 28 2,5 _ 14 - 85
7 404092 LMP.60-M12 60 12 M12 32 2,5 _ 17 - 100
8 404144 LMP.80-M10 80 10 M10 28 3 _ 14 - 120
9 404140 LMP.80-M12 80 12 M12 32 3 _ 17 - 140
10 404145 LMP.80-M16 80 16 M16 38 3 _ 22 - 160
11 404199 LMP.40-M8-TR 43 8 M8 25 5 1,5 14 - 45
12 404200 LMP.40-M10-TR 43 10 M10 28 5 1,5 14 - 45
13 404241 LMP.50-M8-TR 54 8 M8 25 6 2 14 - 60
14 404242 LMP.50-M10-TR 54 10 M10 28 6 2 14 - 70
15 404290 LMP.60-M8-TR 64 8 M8 25 6 2 14 - 80
16 404291 LMP.60-M10-TR 64 10 M10 28 6 2 14 - 85
17 404292 LMP.60-M12-TR 64 12 M12 32 6 2 17 - 100
18 404344 LMP.80-M10-TR 84 10 M10 32 7 2 14 - 120
19 404340 LMP.80-M12-TR 84 12 M12 32 7 2 17 - 140
20 404345 LMP.80-M16-TR 84 16 M16 32 7 2 22 - 160
21 404401 LMP.40-M8-TV 40 8 M8 25 5,5 3,5 14 - 45
22 404402 LMP.40-M10-TV 40 10 M10 28 5,5 3,5 14 - 45
23 404421 LMP.50-M8-TV 50 8 M8 25 6,5 4 14 - 60
24 404422 LMP.50-M10-TV 50 10 M10 28 6,5 4 14 - 70
25 404441 LMP.60-M8-TV 60 8 M8 25 7 4,5 14 - 80
26 404442 LMP.60-M10-TV 60 10 M10 28 7 4,5 14 - 85
27 404443 LMP.60-M12-TV 60 12 M12 32 7 4,5 17 - 100
28 404461 LMP.80-M10-TV 80 10 M10 29 8 5 14 - 120
29 404462 LMP.80-M12-TV 80 12 M12 32 8 5 17 - 140
30 404463 LMP.80-M16-TV 80 16 M16 38 8 5 22 - 160
Part Number
Description
D
h
d
l1
l2
l3
s
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION