1

009G - GN 605-NI - Clamping screws - ball teminal, stainless steel

Manufacturer ELESA
Description GN 605-M4-6-AN
Part Number GN.14101
Product selection
Selector Part Number Description d d1 d2 l l1 s Buy Now Weight g
1 GN.14101 GN 605-M4-6-AN M4 2,5 _ 6 0,8 2 - 1
2 GN.14103 GN 605-M4-10-AN M4 2,5 _ 10 0,8 2 - 1
3 GN.14106 GN 605-M4-16-AN M4 2,5 _ 16 0,8 2 - 1
4 GN.14111 GN 605-M5-8-AN M5 3 _ 8 0,9 2,5 - 1
5 GN.14113 GN 605-M5-12-AN M5 3 _ 12 0,9 2,5 - 1
6 GN.14116 GN 605-M5-20-AN M5 3 _ 20 0,9 2,5 - 2
7 GN.14121 GN 605-M6-10-AN M6 4 _ 10 1,4 3 - 2
8 GN.14123 GN 605-M6-16-AN M6 4 _ 16 1,4 3 - 3
9 GN.14126 GN 605-M6-25-AN M6 4 _ 25 1,4 3 - 4
10 GN.14131 GN 605-M8-10-AN M8 5,5 _ 10 1,7 4 - 3
11 GN.14133 GN 605-M8-12-AN M8 5,5 _ 12 1,7 4 - 3
12 GN.14136 GN 605-M8-20-AN M8 5,5 _ 20 1,7 4 - 6
13 GN.14138 GN 605-M8-30-AN M8 5,5 _ 30 1,7 4 - 9
14 GN.14141 GN 605-M10-12-AN M10 7 _ 12 2,3 5 - 5
15 GN.14143 GN 605-M10-16-AN M10 7 _ 16 2,3 5 - 7
16 GN.14146 GN 605-M10-25-AN M10 7 _ 25 2,3 5 - 11
17 GN.14148 GN 605-M10-35-AN M10 7 _ 35 2,3 5 - 16
18 GN.14151 GN 605-M12-16-AN M12 8 _ 16 2,8 6 - 10
19 GN.14153 GN 605-M12-20-AN M12 8 _ 20 2,8 6 - 13
20 GN.14156 GN 605-M12-30-AN M12 8 _ 30 2,8 6 - 20
21 GN.14158 GN 605-M12-40-AN M12 8 _ 40 2,8 6 - 28
22 GN.14161 GN 605-M16-20-AN M16 12 _ 20 4 8 - 22
23 GN.14163 GN 605-M16-25-AN M16 12 _ 25 4 8 - 28
24 GN.14166 GN 605-M16-35-AN M16 12 _ 35 4 8 - 41
25 GN.14168 GN 605-M16-50-AN M16 12 _ 50 4 8 - 48
26 GN.14421 GN 605-M6-10-BN M6 4 3,2 10 0,6 3 - 1
27 GN.14423 GN 605-M6-16-BN M6 4 3,2 16 0,6 3 - 2
28 GN.14426 GN 605-M6-25-BN M6 4 3,2 25 0,6 3 - 4
29 GN.14431 GN 605-M8-10-BN M8 5,5 4,2 10 0,7 4 - 2
30 GN.14433 GN 605-M8-12-BN M8 5,5 4,2 12 0,7 4 - 3
31 GN.14436 GN 605-M8-20-BN M8 5,5 4,2 20 0,7 4 - 5
32 GN.14438 GN 605-M8-30-BN M8 5,5 4,2 30 0,7 4 - 8
33 GN.14441 GN 605-M10-12-BN M10 7 5,7 12 0,8 5 - 4
34 GN.14443 GN 605-M10-16-BN M10 7 5,7 16 0,8 5 - 6
35 GN.14446 GN 605-M10-25-BN M10 7 5,7 25 0,8 5 - 10
36 GN.14448 GN 605-M10-35-BN M10 7 5,7 35 0,8 5 - 15
37 GN.14451 GN 605-M12-16-BN M12 8 7,1 16 0,9 6 - 8
38 GN.14453 GN 605-M12-20-BN M12 8 7,1 20 0,9 6 - 11
39 GN.14456 GN 605-M12-30-BN M12 8 7,1 30 0,9 6 - 19
40 GN.14458 GN 605-M12-40-BN M12 8 7,1 40 0,9 6 - 25
41 GN.14461 GN 605-M16-20-BN M16 12 9,7 20 1,5 8 - 20
42 GN.14463 GN 605-M16-25-BN M16 12 9,7 25 1,5 8 - 27
43 GN.14466 GN 605-M16-35-BN M16 12 9,7 35 1,5 8 - 40
44 GN.14468 GN 605-M16-50-BN M16 12 9,7 50 1,5 8 - 59
Part Number
Description
d
d1
d2
l
l1
s
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION