1

007E - VHT-XX - Lobe knobs for position indicators - Technopolymer

Manufacturer ELESA
Description VHT.85-GXX1-SST-10
Product selection
Selector Part Number Description D L h Handwheel/indicator combinations R d1 d2 d3 d5 dH7 f f1 h1 l1 l2 l3 l4 Weight g
1 CE.30255 VHT.85-GXX1-SST-10 85 51 17 GA01 - GA11 24 18 58 _ 10 M5 _ 6 15,5 _ 18 _ 110
2 CE.30355 VHT.110-GXX2-SST-12 110 58 22 GA02 - GA12 - GW12 28 22 77 _ 12 M5 _ 6 20 _ 18 _ 180
3 CE.30252 VHT.85-PXX1 A-10 85 55 20,5 PA01 - PA11 19 18 _ 58 6 10 M5 M4 5 18,5 10,5 18 14,5 130
4 CE.30352 VHT.110-PXX2 A-12 110 58 22 PA02 - PA12 - PW12 28,5 30 _ 77 6 12 M5 M4 6 20 12 18 13,1 290
Part Number
Description
D
L
h
Handwheel/indicator combinations
R
d1
d2
d3
d5
dH7
f
f1
h1
l1
l2
l3
l4
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION