1
ELESA

007E - VC.792-XX - Lobe knobs for position indicators - Technopolymer

Manufacturer ELESA
Description VC.792/72-GXX1 A-10
Product selection
Selector Part Number Description D L h Handwheel/indicator combinations R d1 d2 d3 d5 f f1 h1 l1 l2 l3 l4 d H7 Weight g
1 CE.30071 VC.792/72-GXX1 A-10 72 52 17 GA01 - GA11 24 18 56 _ M5 _ 6 15,9 _ 19 _ 10 79
2 CE.30081 VC.792/98-GXX2 A-12 98 58 22 GA02 - GA12 - GW12 27,5 22 76,5 _ M5 _ 6 20,5 _ 19 _ 12 147
3 CE.30073 VC.792/72-PXX1 A-10 72 55 20,5 PA01 - PA11 19 18 _ 56 6 M5 M4 5 18,5 10,5 19 14,5 10 85
4 CE.30083 VC.792/98-PXX2 A-12 98 58 22 PA02 - PA12 - PW12 28,5 30 _ 76,5 6 M5 M4 6 20 12 19 13,1 12 207
Part Number
Description
D
L
h
Handwheel/indicator combinations
R
d1
d2
d3
d5
f
f1
h1
l1
l2
l3
l4
d H7
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD