1

007E - VAD-XX - Handwheels for position indicators - Aluminium

Manufacturer ELESA
Description VAD.80-GXX1 A-10
Product selection
Selector Part Number Description D L B h H Handwheel/indicator combinations R R1 d1 d2 d3 d5 dH7 f1 h2 l1 l2 l4 m Weight g
1 CE.28501 VAD.80-GXX1 A-10 80 48 13 16 _ GA01 - GA11 _ 26 20,5 56 _ 10 _ 3,5 15,5 _ _ _ 175
2 CE.28551 VAD.100-GXX1 A-10 100 58 14 17 _ GA01 - GA11 _ 28 20,5 56 _ 10 _ 3,5 17,5 _ _ _ 235
3 CE.28601 VAD.125-GXX2 A-12 125 61 15 18 _ GA02 - GA12 - GW12 _ 31 25,5 76 _ 12 _ 4 18 _ _ _ 370
4 CE.28651 VAD.160-GXX2 A-14 160 68 18 20 _ GA02 - GA12 - GW12 _ 36 29 78 _ 14 _ 4 19 _ _ _ 625
5 CE.28701 VAD.160-GXX5 A-14 160 64 18 23,5 _ GA05 _ 36 25,5 120 _ 14 _ 4 20 _ _ _ 760
6 CE.28721 VAD.200-GXX2 A-18 200 75 20,5 24 _ GA02 - GA12 - GW12 _ 42 33 79 _ 18 _ 4,5 21 _ _ _ 980
7 CE.28731 VAD.250-GXX2 A-22 250 81,5 23 28 _ GA02 - GA12 - GW12 _ 48 37 80 _ 22 _ 4,5 24,5 _ _ _ 1500
8 CE.28511 VAD.80-GXX1 A-10+I 80 48 13 16 45 GA01 - GA11 33,5 26 20,5 56 _ 10 _ 3,5 15,5 _ _ M6 200
9 CE.28561 VAD.100-GXX1 A-10+I 100 58 14 17 45 GA01 - GA11 42,5 28 20,5 56 _ 10 _ 3,5 17,5 _ _ M6 270
10 CE.28611 VAD.125-GXX2 A-12+I 125 61 15 18 65 GA02 - GA12 - GW12 54 31 25,5 76 _ 12 _ 4 18 _ _ M8 440
11 CE.28661 VAD.160-GXX2 A-14+I 160 68 18 20 80 GA02 - GA12 - GW12 71 36 28 78 _ 14 _ 4 19 _ _ M10 705
12 CE.28711 VAD.160-GXX5 A-14+I 160 64 18 23,5 80 GA05 71 36 25,5 120 _ 14 _ 4 20 _ _ M10 840
13 CE.28726 VAD.200-GXX2 A-18+I 200 75 20,5 24 90 GA02 - GA12 - GW12 89 42 33 79 _ 18 _ 4,5 21 _ _ M10 1065
14 CE.28736 VAD.250-GXX2 A-22+I 250 81,5 23 28 90 GA02 - GA12 - GW12 113 48 37 80 _ 22 _ 4,5 24,5 _ _ M10 1595
15 CE.28502 VAD.80-PXX1 A-10 80 55 13 22,5 _ PA01 - PA11 19 _ 20 20,5 56 6 10 M4 3,5 18,5 11,5 13,6 _ 205
16 CE.28552 VAD.100-PXX1 A-10 100 63,5 14 22,5 _ PA01 - PA11 19 _ 20 20,5 56 6 10 M4 3,5 18,5 11,5 13,6 _ 265
17 CE.28602 VAD.125-PXX2 A-12 125 65,5 15 22,5 _ PA02 - PA12 - PW12 28,5 _ 32 22,5 76 6 12 M4 4 19 12 13,1 _ 450
18 CE.28652 VAD.160-PXX2 A-14 160 71,5 18 23,5 _ PA02 - PA12 - PW12 28,5 _ 32 25,5 78 6 14 M4 4 20 13 12,1 _ 680
19 CE.28702 VAD.160-PXX5 A-14 160 64 18 23,5 _ PA05 28,5 _ 32 25,5 120 6 14 M4 4 20 13 12,1 _ 760
20 CE.28512 VAD.80-PXX1 A-10+I 80 55 13 22,5 45 PA01 - PA11 19 33,5 20 20,5 56 6 10 M4 3,5 18,5 11,5 13,6 M6 230
21 CE.28562 VAD.100-PXX1 A-10+I 100 63,5 14 22,5 45 PA01 - PA11 19 42,5 20 20,5 56 6 10 M4 3,5 18,5 11,5 13,6 M6 300
22 CE.28612 VAD.125-PXX2 A-12+I 125 65,5 15 22,5 65 PA02 - PA12 - PW12 28,5 54 32 22,5 76 6 12 M4 4 19 12 13,1 M8 520
23 CE.28662 VAD.160-PXX2 A-14+I 160 71,5 18 23,5 80 PA02 - PA12 - PW12 28,5 71 32 25,5 78 6 14 M4 4 20 13 12,1 M10 760
24 CE.28712 VAD.160-PXX5 A-14+I 160 64 18 23,5 80 PA05 28,5 71 32 25,5 120 6 14 M4 4 20 13 12,1 M10 840
Part Number
Description
D
L
B
h
H
Handwheel/indicator combinations
R
R1
d1
d2
d3
d5
dH7
f1
h2
l1
l2
l4
m
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION