1

006G - GN 436.1 - Slotted control knobs - with graduations, stainless steel

Manufacturer ELESA
Part Number GN.22167
Product selection
Selector Part Number Description d1 d2 H8 d3 d4 h1 h2 l t Weight g
1 GN.22167 GN 436.1-24-B5-A-MT 24 5 22 M4 24 8 12 18 75
2 GN.22168 GN 436.1-24-B5-B-MT 24 5 22 M4 24 8 12 18 75
3 GN.22169 GN 436.1-24-B5-S-MT 24 5 22 M4 24 8 12 18 75
4 GN.22170 GN 436.1-24-B6-A-MT 24 6 22 M4 24 8 12 18 80
5 GN.22171 GN 436.1-24-B6-B-MT 24 6 22 M4 24 8 12 18 80
6 GN.22172 GN 436.1-24-B6-S-MT 24 6 22 M4 24 8 12 18 80
7 GN.22173 GN 436.1-28-B6-A-MT 28 6 26 M4 27 9 13 20 120
8 GN.22174 GN 436.1-28-B6-B-MT 28 6 26 M4 27 9 13 20 120
9 GN.22175 GN 436.1-28-B6-S-MT 28 6 26 M4 27 9 13 20 120
10 GN.22176 GN 436.1-28-B8-A-MT 28 8 26 M4 27 9 13 20 160
11 GN.22177 GN 436.1-28-B8-B-MT 28 8 26 M4 27 9 13 20 160
12 GN.22178 GN 436.1-28-B8-S-MT 28 8 26 M4 27 9 13 20 160
Part Number
Description
d1
d2 H8
d3
d4
h1
h2
l
t
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION
Users Who Downloaded This Product Also Downloaded
Page