1

006E - ELC-FC3 - Control levers - arranged for clicking operation, technopolymer

Manufacturer ELESA
Description ELC.67 A-6-FC3
Part Number 212121-FC3
Product selection
Selector Part Number Description D L h H R c d1 d2 d3 d4 d5 dH7 f h1 h2 h3 h4 h5 l t ß Buy Now Weight g
1 212121-FC3 ELC.67 A-6-FC3 32 67 16 35 12 4 15 22,5 4 10 16 6 24 24 24 5 3 10 20 9 125±1° - 50
2 212131-FC3 ELC.85 A-8-FC3 37 85 17,5 41 13,8 4,3 18 26 5 13,5 20 8 26 27 27 7,5 5 10 23 12,5 125±1° - 63
3 212141-FC3 ELC.110 A-12-FC3 46 110 22 54 17,5 6,5 22 31,5 6 17 25,5 12 32 35 36 10 8 10 29 15,5 125±1° - 129
4 212151-FC3 ELC.140 A-14-FC3 54 140 27 60 20,2 7 26 36 8 21 31 14 39 38 38 8,5 6 10 34 16 125±1° - 145
5 212161-FC3 ELC.67-SST-6-FC3 32 67 16 35 12 4 15 22,5 4 10 16 6 24 24 24 5 3 10 20 9 125±1° - 50
6 212171-FC3 ELC.85-SST-8-FC3 37 85 17,5 41 13,8 4,3 18 26 5 13,5 20 8 26 27 27 7,5 5 10 23 12,5 125±1° - 63
7 212181-FC3 ELC.110-SST-12-FC3 46 110 22 54 17,5 6,5 22 31,5 6 17 25,5 12 32 35 36 10 8 10 29 15,5 125±1° - 129
8 212191-FC3 ELC.140-SST-14-FC3 54 140 27 60 30,2 7 26 36 8 21 31 14 39 38 38 8,5 6 10 34 16 125±1° - 145
Part Number
Description
D
L
h
H
R
c
d1
d2
d3
d4
d5
dH7
f
h1
h2
h3
h4
h5
l
t
ß
Buy Now
Weight g
Documentation
Contact the supplier
ELESA World leader in the design, manufacture and distribution of standard components in plastic and metal for the mechanical industry.
Elesa S.p.A.
ELESA (UK) LTD.
ELESA FRANCE S.A.
ELESA-GANTER IBERICA S.L
ELESA+GANTER AUSTRIA GMBH
ELESA+GANTER POLSKA SP. Z.O.O.
ELESA+GANTER TÜRKIYE
ELESA+GANTER CHINA CO., LTD.
ELESA+GANTER CZ S.R.O
ELESA AND GANTER INDIA PVT LTD
ELESA SCANDINAVIA AB
ELESA U.S.A. CORPORATION