RatiopacPRO air Case

Manufacturer Elektro-Bauelemente MAY KG
Description with 19" mounting bracket
Part Number 24571585
Product selection
Selector Part Number Description Width HP Height in mm
1 24571585 with 19" mounting bracket 84 177
2 24571586 with 19" mounting brackets 84 177
3 24571587 with 19" mounting bracket 84 177
4 24571588 with 19" mounting bracket 84 177
5 24571630 with 19" mounting bracket 84 221.5
6 24571633 with 19" mounting bracket 84 221.5
7 24571634 with 19" mounting bracket 84 221.5
8 24571635 with 19" mounting bracket 84 221.5
9 24571636 with 19" mounting bracket 84 221.5
10 24571678 with 19" mounting bracket 84 310.4
11 24571681 with 19" mounting bracket 84 310.4
12 24571682 with 19" mounting bracket 84 310.4
13 24571683 with 19" mounting bracket 84 310.4
14 24571684 with 19" mounting bracket 84 310.4
15 24571582 with 19" mounting bracket 84 177
Part Number
Description
Width HP
Height in mm
Contact the supplier
Elektro-Bauelemente MAY KG Distribution, Warehousing, Consulting, Special Solutions
Elektro-Bauelemente MAY KG