Manufacturer Elektro-Bauelemente MAY KG
Description Complete Case
Part Number 14575114
Product selection
Selector Part Number Description Height in U Width HP Height in mm Depth in mm
1 14575114 Complete Case 3 28 129,3 271
2 14575115 Complete Case 3 28 129,3 331
3 14575134 Complete Case 3 42 129,3 271
4 14575135 Complete Case 3 42 129,3 331
5 14575136 Complete Case 3 42 129,3 391
6 14575154 Complete Case 3 63 129,3 271
7 14575155 Complete Case 3 63 129,3 331
8 14575156 Complete Case 3 63 129,3 391
9 14575174 Complete Case 3 84 129,3 271
10 14575175 Complete Case 3 84 129,3 331
11 14575176 Complete Case 3 84 129,3 391
12 14575178 Complete Case 3 84 129,3 511
13 14575223 Complete Case 4 42 191,6 271
14 14575476 Complete Case 6 84 280,5 391
15 14575477 Complete Case 6 84 280,5 451
Part Number
Description
Height in U
Width HP
Height in mm
Depth in mm
Contact the supplier
Elektro-Bauelemente MAY KG Distribution, Warehousing, Consulting, Special Solutions
Elektro-Bauelemente MAY KG