Elektro-Bauelemente MAY KG

Case

Manufacturer Elektro-Bauelemente MAY KG
Description 19" base chassis
Part Number 10828071
Product selection
Selector Part Number Description Height in U Width in mm Height in mm Web Link
1 10828051 19" base chassis 3 84 132,5 web link
6 10828052 19" base chassis 3 84 132,5 web link
7 10828053 19" base chassis 3 84 132,5 web link
8 10828054 19" base chassis 3 84 132,5 web link
9 10828056 19" base chassis 4 84 177,0 web link
10 10828057 19" base chassis 4 84 177,0 web link
11 10828058 19" base chassis 4 84 177,0 web link
12 10828059 19" base chassis 4 84 177,0 web link
13 10828068 19" base chassis 6 84 265,9 web link
2 10828069 19" base chassis 6 84 265,9 web link
3 10828071 19" base chassis 2 84 88,0 web link
4 10828072 19" base chassis 2 84 88,0 web link
5 10828073 19" base chassis 2 84 88,0 web link
Part Number
Description
Height in U
Width in mm
Height in mm
Web Link
Contact the supplier
Elektro-Bauelemente MAY KG Distribution, Warehousing, Consulting, Special Solutions
Elektro-Bauelemente MAY KG
Users Who Downloaded This Product Also Downloaded
Page