1

Dayton Model 1TDN9 Blower 75 CFM 2950 RPM 115V 60hz (4C762)

Manufacturer Electric Motor Warehouse
Description Dayton Model 1TDN9 Blower 75 CFM 2950 RPM 115V 60hz (4C762)
Part number 1TDN9
Omniclass number 23.33.31.13
Voltage 115V
RPM 2950RPM
Frequency 60hz
Product selection
Selector SKU RPM Voltage
2 1TDN9 2950RPM 115V
SKU
RPM
Voltage
Contact the supplier
Electric Motor Warehouse Electric Motor Warehouse, established in 1980, is a family owned and operated business. We are committed to giving our customers excellent customer service whether they are local or anywhere in the world. We are an authorized distributor/service center for Leeson, Lincoln, Fasco, Century, Regal, Dayton, Baldor, Bison and many others. We are also a stocking dealer for Stearns brakes.
Electric Motor Warehouse