2

End drive flat belt conveyor with timing belt

Manufacturer ELCOM
Description End drive timing belt convoyor, width of 40mm, length 400mm, Motorization 230V single phase 50Hz, power 0,09 kw with a speed of 2m/min to right, in position A1, belt in T5 PAR+PAZ
Reference C-040-51-400-T5 PAR+PAZ-m1-a1-r
Omniclass number 23.21.33.11
A width 40 mm
L conveyor length 400 mm
Carried load 0 kg
Extremity pulley ø 21 -
Belt type T5 PAR+PAZ
Foot type -
H height -
L2 length -
Motorization Motorization 230V single phase 50Hz, power 0,09 kw
Speed 2 m/min
Conveyor side right
Motor position A1
Lateral guide type -
Plates no
Width between lateral guides -
Lateral guide length -
Product selection
Selector A (mm) L
1 40 400 à 6000 mm
2 80 400 à 6000 mm
A (mm)
L
T5 PAR+PAZ
Contact the supplier
elcom Expert in modular elements for industrialization
elcom