"Pinion-rack" linear transducers - L01

Manufacturer Elcis Encoder S.r.l.
Description "Pinion-rack" linear transducers - L01 dimensions 100 mm÷50 m, resolution 1µm ÷ 1mm, rack - stainless steel
Part Number CR80
Product selection
Selector Part Number Description Dimensions Power supply (V) Resolution Output Rack
1 CR80 "Pinion-rack" linear transducers - L01 dimensions 100 mm÷50 m, resolution 1µm ÷ 1mm, rack - stainless steel 100 mm÷50 m 5 ÷ 30 1µm ÷ 1mm Incremental square wave or sinusoidal wave stainless steel
Part Number
Description
Dimensions
Power supply (V)
Resolution
Output
Rack
Documentation
Contact the supplier
Elcis Encoder S.r.l. Being a specialist in a specific industrial field means to know customers problems, thus yielding devices that actually comply with the hardest requirements. Elcis encoder is surely a specialist in the position-transducers field. The technical knowledge and experience of Elcis encoder in position-transducers, acquired since 1974, allows to produce an extremely wide and complete range of these devices, as to fulfill all present and future requirements in the industrial automation field.
Elcis Encoder S.r.l.