Elcis Encoder S.r.l.
By Elcis Encoder S.r.l.


Explosion proof I11 - Series

Manufacturer Elcis Encoder S.r.l.
Description Explosion proof I11 - Series - dimensions ø 115x100, weight about 1300 g, frequency 300 kHz, shaft ø 10
Part Number 0B80EXS
CAD models
Share

Product selection

Index Selector Part Number Description Dimensions Weight (g) Frequency (kHz) Shaft (ø) Pulses/rev Power supply (V)
1 1 0B80EXS Explosion proof I11 - Series - dimensions ø 115x100, weight about 1300 g, frequency 300 kHz, shaft ø 10 ø 115x100 about 1300 300 10 1÷10000 5÷30

Contact the supplier

Elcis Encoder S.r.l.

Elcis Encoder S.r.l.

Being a specialist in a specific industrial field means to know customers problems, thus yielding devices that actually comply with the hardest requirements. Elcis encoder is surely a specialist in the position-transducers field. The technical knowledge and experience of Elcis encoder in position-transducers, acquired since 1974, allows to produce an extremely wide and complete range of these devices, as to fulfill all present and future requirements in the industrial automation field.

Google Map