Explosion proof I11 - Series

Manufacturer Elcis Encoder S.r.l.
Description Explosion proof I11 - Series - dimensions ø 115x139,5 , weight about 1500 g, frequency 300 kHz, shaft hollow ø 4÷12
Part Number 0L80EXS
Product selection
Selector Part Number Description Dimensions Weight (g) Frequency (kHz) Shaft (ø) Pulses/rev Power supply (V)
1 0L80EXS Explosion proof I11 - Series - dimensions ø 115x139,5 , weight about 1500 g, frequency 300 kHz, shaft hollow ø 4÷12 ø 115x139,5 about 1500 300 hollow 4÷12 1÷10000 5÷30
Part Number
Description
Dimensions
Weight (g)
Frequency (kHz)
Shaft (ø)
Pulses/rev
Power supply (V)
Documentation
Contact the supplier
Elcis Encoder S.r.l. Being a specialist in a specific industrial field means to know customers problems, thus yielding devices that actually comply with the hardest requirements. Elcis encoder is surely a specialist in the position-transducers field. The technical knowledge and experience of Elcis encoder in position-transducers, acquired since 1974, allows to produce an extremely wide and complete range of these devices, as to fulfill all present and future requirements in the industrial automation field.
Elcis Encoder S.r.l.