Cable transducers - L03

Manufacturer Elcis Encoder S.r.l.
Description Cable transducers - L03 dimensions da 0 a 1500 mm, resolution - infinite, potentiometer output 1kOhm
Part Number F6C
Product selection
Selector Part Number Description Dimensions Power supply (V) Resolution Potentiometer output
1 F6C Cable transducers - L03 dimensions da 0 a 1500 mm, resolution - infinite, potentiometer output 1kOhm da 0 a 1500 mm 5 ÷ 24 infinite 1kOhm
Part Number
Description
Dimensions
Power supply (V)
Resolution
Potentiometer output
Documentation
Contact the supplier
Elcis Encoder S.r.l. Being a specialist in a specific industrial field means to know customers problems, thus yielding devices that actually comply with the hardest requirements. Elcis encoder is surely a specialist in the position-transducers field. The technical knowledge and experience of Elcis encoder in position-transducers, acquired since 1974, allows to produce an extremely wide and complete range of these devices, as to fulfill all present and future requirements in the industrial automation field.
Elcis Encoder S.r.l.