Absolute "Explosion-proof" encoder - A06

Manufacturer Elcis Encoder S.r.l.
Description Absolute "Explosion-proof" encoder - A06 dimensions ø 80x100,5, weight about 1300 g, shaft ø 10, codes - gray
Part Number 0Q80EXS6M
Product selection
Selector Part Number Description Dimensions Weight (g) Shaft (ø) Power supply (V) Resolution Codes
1 0Q80EXS6M Absolute "Explosion-proof" encoder - A06 dimensions ø 80x100,5, weight about 1300 g, shaft ø 10, codes - gray ø 80x100,5 about 1300 10 5 ÷ 30 max 25 bit - Multi-turn Gray
Part Number
Description
Dimensions
Weight (g)
Shaft (ø)
Power supply (V)
Resolution
Codes
Contact the supplier
Elcis Encoder S.r.l. Being a specialist in a specific industrial field means to know customers problems, thus yielding devices that actually comply with the hardest requirements. Elcis encoder is surely a specialist in the position-transducers field. The technical knowledge and experience of Elcis encoder in position-transducers, acquired since 1974, allows to produce an extremely wide and complete range of these devices, as to fulfill all present and future requirements in the industrial automation field.
Elcis Encoder S.r.l.