1

ALR3206D

Dual DC programmable power supply 2x 0-32V , 0-6A ; 385W

Manufacturer ELC electronic manufacturer
Description Dual DC programmable power supply 2x 0-32V , 0-6A ; 385W
Part number ALR3206D
Output voltage min 0 VDC
Output voltage max 64 VDC
Output current 12 A
Output power max 385 W
Main voltage min 190 VAC
Main voltage max 264 VAC
Mass 2900 g
Material Sides: Metal case with epoxy paint — Front / rear : ABS
Height 210 mm
Width 111 mm
Depth 260 mm
Omniclass number 23.35.31.11
Product selection
Selector Part number EAN Code Description Output voltage min (VDC) Output voltage max (VDC) Output current (A) Output power max (W) Main voltage min (VAC) Main voltage max (VAC) Mass (g) Material Height (mm) Width (mm) Depth (mm)
1 ALR3206D 3760244880871 Dual DC programmable power supply 2x 0-32V , 0-6A ; 385W 0 64 12 385 190 264 2900 Sides: Metal case with epoxy paint — Front / rear : ABS 210 111 260
Part number
EAN Code
Description
Output voltage min (VDC)
Output voltage max (VDC)
Output current (A)
Output power max (W)
Main voltage min (VAC)
Main voltage max (VAC)
Mass (g)
Material
Height (mm)
Width (mm)
Depth (mm)
Product Description

2x 0 - 32V / 0 - 6A or

1x + 0 - 32V / 0 - 6A or

1x + 0 - 64V / 0 - 6A or

1x + 0 - 32V / 0 - 12A

LARGE GRAPHIC DISPLAY
TOUCH : Sensitiv keypad.
CONNECTED : USB, RS485 (LAN option) and 0-10V isolated --- LabVIEW drivers & executable provided.
PERFORMANCE : Output in the rear-panel used for remote-sensing. .
COUPLING : Auto mode : Series, Parallel, Tracking.
FUNCTIONS : Arbitrary, square, positive and negative ramp, adj. rise orfall time.
ELEGANT : New design and feathery.
SPACE SAVING : Vertical & compact box.
PRACTICAL : Light weight with built-in handle and cord storage area.
QUIET : Silent temperature-controlled fan cooling.
LOCKING : Configuration & "stand-by".

Documentation
Contact the supplier
ELC electronic manufacturer Since 1973, elc is recognized as a French manufacturer specialist in the design and development of : laboratory and OEM power supplies, functions generators, decades boxes, digital panel meters. These products are mainly destined for markets : R & D / Education / Industry and Tertiary.
Société elc