1

MS122402

Back up system 12 or 24V untill 20AH — Direct operation for 12 or 24V system

Manufacturer ELC electronic manufacturer
Description Back up system 12 or 24V untill 20AH — Direct operation for 12 or 24V system
Part number MS122402
EAN Code 3760244880338
Min. output voltage 10 VDC
Max. output voltage 28 VDC
Current consumption 150 mA
Max. output current 10 A
Min. charging current 300 mA
Max. charging current 2 A
Min. Battery Capacity (Ah) 2
Max. Battery Capacity (Ah) 20
Protection class IP30
Mass 163 g
Material polycarbonate
Height 95 mm
Width 54 mm
Depth 58 mm
Omniclass number 23.35.31.11
Product selection
Selector Part number EAN Code Description Min. output voltage (VDC) Max. output voltage (VDC) Current consumption (mA) Max. output current (A) Min. charging current (mA) Max. charging current (A) Min. Battery Capacity (Ah) Max. Battery Capacity (Ah) Protection class Mass (g) Material Height (mm) Width (mm) Depth (mm)
1 MS122402 3760244880338 Back up system 12 or 24V untill 20AH — Direct operation for 12 or 24V system 10 28 150 10 300 2 2 20 IP30 163 polycarbonate 95 54 58
Part number
EAN Code
Description
Min. output voltage (VDC)
Max. output voltage (VDC)
Current consumption (mA)
Max. output current (A)
Min. charging current (mA)
Max. charging current (A)
Min. Battery Capacity (Ah)
Max. Battery Capacity (Ah)
Protection class
Mass (g)
Material
Height (mm)
Width (mm)
Depth (mm)
Product Description

CONTROL : State of faults on relay status

UNIVERSAL : direct operation for 12 or 24V system CONTROL : state of faults on relay status

PRACTICAL : batterie charge current adjustable from 0,3 to 2A Toggle push of release the " by-pass " system

FASTER : screw terminal blocks

PROTECTED : against short-circuits in the mains, against battery polarity reversal.

INTELLIGENT : Preponderance to start, on AC input or battery

EASY : Direct DIN rail or wall mounting.

Documentation
Contact the supplier
ELC electronic manufacturer Since 1973, elc is recognized as a French manufacturer specialist in the design and development of : laboratory and OEM power supplies, functions generators, decades boxes, digital panel meters. These products are mainly destined for markets : R & D / Education / Industry and Tertiary.
Société elc