1

ALE2402R

60W — 2,5A — 24V DIN RAIL Filtred & Rectified OEM Power Supply.

Manufacturer ELC electronic manufacturer
Description 60W — 2,5A — 24V DIN RAIL Filtred & Rectified OEM Power Supply.
Part number ALE2402R
EAN code 3760244880352
Output voltage min 24 VDC
Output voltage max 28.3 VDC
Output current 2.5 A
Output power 60 W
Main voltage min 196 VAC
Main voltage max 460 VAC
Mass 1850 g
Material Galvanized steel
Height 104 mm
Width 80 mm
Depth 126.5 mm
Omniclass number 23.35.31.11
Product selection
Selector Part number EAN code Description Output voltage min (VDC) Output voltage max (VDC) Output current (A) Output power (W) Main voltage min (VAC) Main voltage max (VAC) Mass (g) Material Height (mm) Width (mm) Depth (mm)
1 ALE2402R 3760244880352 60W — 2,5A — 24V DIN RAIL Filtred & Rectified OEM Power Supply. 24 28.3 2.5 60 196 460 1850 Galvanized steel 104 80 126.5
Part number
EAN code
Description
Output voltage min (VDC)
Output voltage max (VDC)
Output current (A)
Output power (W)
Main voltage min (VAC)
Main voltage max (VAC)
Mass (g)
Material
Height (mm)
Width (mm)
Depth (mm)
Product Description

UNIVERSAL : Mains 230/400 V.
COMPLIANT : EN 61131-2 or programmable logic controllers (PLCs), peripherals and other applications requiring 24V filtred rectified.
HIGH OUTPUT : Toroidal safety transformer (SELV).
EASY : Direct DIN rail mounting.
COMPACT : Lightweight and small sized.
Spring terminal blocks.

Documentation
Contact the supplier
ELC electronic manufacturer Since 1973, elc is recognized as a French manufacturer specialist in the design and development of : laboratory and OEM power supplies, functions generators, decades boxes, digital panel meters. These products are mainly destined for markets : R & D / Education / Industry and Tertiary.
Société elc