6

Ball screw Carry Speedline, type ZYE

Manufacturer EICHENBERGER GEWINDE
Description Ball screw Carry Speedline, type ZYE
Part number KGE 8 x 12 ZYE RH 2 S 72 G9 A E M
Product selection
Selector d0 x p [mm] thread d1 [mm] d2 [mm] D1 [mm] Ln [mm] L3 [mm] i b [mm] t [mm] S [mm] SA T [mm] Cdyn [N] Cstat [N]
1 8 x 12 RH 8 6.7 18 28 8 2 x 1,5 2 1.2 2 plastic 0.05 1400 2300
2 12,7 x 25,4 RH 12.5 10.6 26 32 10 3 x 0,9 3 1.8 4 plastic 0.05 2300 4500
3 16 x 10 RH 16 13.4 28 42 16 2 x 2,9 4 2.5 4 plastic 0.07 12500 26000
4 16 x 16 RH 15.5 13.2 28 42 16 2 x 1,9 4 2.5 3 plastic 0.07 7800 15500
5 16 x 50 RH 16 13.2 28 55 16 3 x 0,9 4 2.5 4 plastic 0.06 4800 11000
6 20 x 20 RH 20 17.3 36 50 20 4 x 1,9 4 2.5 4 plastic 0.06 17900 44600
7 25 x 25 RH 24.5 21.2 40 60 20 4 x 1,9 4 2.5 4 plastic 0.06 23300 68000
d0 x p [mm]
thread
d1 [mm]
d2 [mm]
D1 [mm]
Ln [mm]
L3 [mm]
i
b [mm]
t [mm]
S [mm]
SA
T [mm]
Cdyn [N]
Cstat [N]
Selector Screw end machining 1 d3 [mm] M l1 [mm] l2 [mm] l3 [mm] l4 [mm] d4 [mm] l5 [mm] l6 [mm] b1 [mm] t1 [mm] d5 [mm] d6 [mm] l7 [mm] l8 [mm] l9 [mm]
1 fixed F1.06 6 M6x0.75 22 8 10 32 5
2 fixed F3.06 6 M6x0.75 22 8 10 32 5
3 simple L1.06 6 5.7 h10 7.5 6.8 0.8
4 free K
Screw end machining 1
d3 [mm]
M
l1 [mm]
l2 [mm]
l3 [mm]
l4 [mm]
d4 [mm]
l5 [mm]
l6 [mm]
b1 [mm]
t1 [mm]
d5 [mm]
d6 [mm]
l7 [mm]
l8 [mm]
l9 [mm]
Selector Screw end machining 2 d3 [mm] M l1 [mm] l2 [mm] l3 [mm] l4 [mm] d4 [mm] l5 [mm] l6 [mm] b1 [mm] t1 [mm] d5 [mm] d6 [mm] l7 [mm] l8 [mm] l9 [mm]
1 fixed F1.06 6 M6x0.75 22 8 10 32 5
2 fixed F3.06 6 M6x0.75 22 8 10 32 5
3 simple L1.06 6 5.7 h10 7.5 6.8 0.8
4 free K
Screw end machining 2
d3 [mm]
M
l1 [mm]
l2 [mm]
l3 [mm]
l4 [mm]
d4 [mm]
l5 [mm]
l6 [mm]
b1 [mm]
t1 [mm]
d5 [mm]
d6 [mm]
l7 [mm]
l8 [mm]
l9 [mm]
Contact the supplier
Eichenberger Gewinde Eichenberger Gewinde entwickelt, produziert und vertreibt innovative Produkte der Antriebstechnik
Eichenberger Gewinde AG