6
Eichenberger Gewinde

Ball screw Carry Speedline, type FBE

Manufacturer EICHENBERGER GEWINDE
Description Ball screw Carry Speedline, type FBE
Part number KGE 12,7 x 25,4 FBE RH 3 S 104 GX R E M
Product selection
Selector d0 x p [mm] thread d1 [mm] d2 [mm] D1 [mm] D2 [mm] D4 limb [mm] D5 [mm] D6 [mm] Ln [mm] L1 [mm] L3 [mm] L7 [mm] L8 [mm] i S [mm] SA T [mm] Cdyn [N] Cstat [N]
1 8 x 12 RH 8 6.7 18 17.8 25 3.4 30 28 4 6 4 20 2 x 1,5 2 plastic 0.05 1400 2300
2 12,7 x 25,4 RH 12.5 10.6 26 25.5 33 4.5 42 32 5 7 8 28 3x0,9 4 plastic 0.05 2300 4500
3 16 x 10 RH 16 13.4 28 27.8 38 5.5 48 42 10 10 10 40 2 x 2,9 4 plastic 0.07 12500 26000
4 16 x 16 RH 15.5 13.2 28 27.8 38 5.5 48 42 10 10 10 40 2 x 1,9 4 plastic 0.07 7800 15500
5 16 x 50 RH 16 13.2 28 27.8 38 5.5 48 55 10 10 10 40 3 x 0,9 4 plastic 0.06 4800 11000
6 20 x 20 RH 20 17.3 36 35.8 47 6.6 58 50 10 10 12 44 4 x 1,9 M6 plastic 0.06 17900 44600
7 25 x 25 RH 24.5 21.2 40 39.8 51 6.6 62 60 10 10 10 48 4 x 1,9 4 plastic 0.06 23300 68000
d0 x p [mm]
thread
d1 [mm]
d2 [mm]
D1 [mm]
D2 [mm]
D4 limb [mm]
D5 [mm]
D6 [mm]
Ln [mm]
L1 [mm]
L3 [mm]
L7 [mm]
L8 [mm]
i
S [mm]
SA
T [mm]
Cdyn [N]
Cstat [N]
Selector Screw end machining 1 d3 [mm] M l1 [mm] l2 [mm] l3 [mm] l4 [mm] d4 [mm] l5 [mm] l6 [mm] b1 [mm] t1 [mm] d5 [mm] d6 [mm] l7 [mm] l8 [mm] l9 [mm]
5 fixed F1.10 10 M10x0.75 28 9 16 44 8 10 3 2 1.2
6 fixed F2.10 10 M10x0.75 28 9 16 44 8 10 3 2 1.2
7 fixed F3.10 10 M10x0.75 28 9 16 44 8 10 3 2 1.2
8 simple L1.10 10 9.6 h10 12 10.1 1.1
9 free K
Screw end machining 1
d3 [mm]
M
l1 [mm]
l2 [mm]
l3 [mm]
l4 [mm]
d4 [mm]
l5 [mm]
l6 [mm]
b1 [mm]
t1 [mm]
d5 [mm]
d6 [mm]
l7 [mm]
l8 [mm]
l9 [mm]
Selector Screw end machining 2 d3 [mm] M l1 [mm] l2 [mm] l3 [mm] l4 [mm] d4 [mm] l5 [mm] l6 [mm] b1 [mm] t1 [mm] d5 [mm] d6 [mm] l7 [mm] l8 [mm] l9 [mm]
5 fixed F1.10 10 M10x0.75 28 9 16 44 8 10 3 2 1.2
6 fixed F2.10 10 M10x0.75 28 9 16 44 8 10 3 2 1.2
7 fixed F3.10 10 M10x0.75 28 9 16 44 8 10 3 2 1.2
8 simple L1.10 10 9.6 h10 12 10.1 1.1
9 free K
Screw end machining 2
d3 [mm]
M
l1 [mm]
l2 [mm]
l3 [mm]
l4 [mm]
d4 [mm]
l5 [mm]
l6 [mm]
b1 [mm]
t1 [mm]
d5 [mm]
d6 [mm]
l7 [mm]
l8 [mm]
l9 [mm]
Contact the supplier
Eichenberger Gewinde Eichenberger Gewinde entwickelt, produziert und vertreibt innovative Produkte der Antriebstechnik
Eichenberger Gewinde AG
Users Who Downloaded This Product Also Downloaded
Page