Waterproof Inline Connector, 566-006-000-710

Manufacturer EDAC Inc.
Description Series 566 Wire to Wire / Wire to Board 2.0mm pitch connector with 6 contact spaces. The connector body is male, black in color and suits wire insulation Ø1.00 to Ø1.25mm.
Part Number 566-006-000-710
Series 566
Positions 6
Gender Male
Color Black
Style Wire to Wire
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map