Waterproof Inline Connector, 560-005-000-210

Manufacturer EDAC Inc.
Description Series 560 Wire to Wire / Wire to Board 2.5mm pitch connector with 5 contact spaces. The connector body is female, white in color and suits wire insulation Ø1.0 to Ø1.3mm.
Part Number 560-005-000-210
Series 560
Positions 5
Gender Female
Color White
Style Wire to Wire or Wire to Board
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map