Waterproof D-Sub Connectors, 629-W15-240-015

Manufacturer EDAC Inc.
Description Series 629W (waterproof) right angle D-Sub plug connector with 15 machined pin type contacts that have gold flash plating and P.C.B tails. The insulator is black and the shell is nickel plated.
Part Number 629-W15-240-015
Series 629W
Positions 15
Gender Plug
Color Black
Contact Plating Gold Flash Plating over Nickel
Contact Code Right Angle Tail, .405" (10.30mm) Footprint (9.4 Node)
Shell Plating Nickel Plated
Board Mounting Feature Bracket #4-40 UNC Without Boardlocks (Only for Right Angle Version)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map