Vertical Waterproof D-Sub Connector, 627-W25-222-012

Manufacturer EDAC Inc.
Description Series 627W (waterproof) vertical D-Sub plug connector with 25 machined pin type contacts that have gold flash plating and solder cup tails. The insulator is black and the shell is nickel plated.
Part Number 627-W25-222-012
Series 627W
Positions 25
Gender Plug (PIN)
Color Black
Contact Plating Gold Flash Plating
Contact Code Solder Cup Termination
Shell Plating Nickel
Board Mounting Feature #4-40 UNC Threaded Hole
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map