Vertical Plastic Body D-Sub Connector, 628-025-224-017

Manufacturer EDAC Inc.
Description Series 628 vertical plastic bodied D-Sub receptacle connector with 25 pin type contacts that have gold flash plating. The shell is Nickel plated.The body is low profile plastic. The flange is mounted with #4-40 UNC threaded standoffs and has boardlocks.
Part Number 628-025-224-017
Series 628 (Plastic)
Positions 25
Gender Receptacle (SOCKET)
Color Black
Insulator Style Standard Profile
Contact Plating Gold Flash Plating
Contact Code .169" (4.30mm) to .189" (4.80mm) P.C. Tail
Flange Mounting Options #4-40 Threaded Standoff with Boardlocks
Shell Plating Nickel Plated Shell
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map