Vertical Machined D-Sub Connectors, 627-M15-223-BN3

Manufacturer EDAC Inc.
Description The insulator is black. The shell is nickel plated. It is mounted via 4-40 UNC threaded board spacer.
Part Number 627-M15-223-BN3
Series 627M
Positions 15
Gender Plug (PIN)
Contact Plating Gold Flash Plating
Contact Code .495" (12.57mm) P.C. Tail
Shell Plating Nickel
Insulator Color Black
Mounting & Grounding Options #4-40 UNC Threaded Boardspacer (P.C. Tail Only)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map