Vertical Machined D-Sub Connector, 628-M25-223-BN4

Manufacturer EDAC Inc.
Description The insulator is black. The shell is nickel plated. It is mounted via 4-40 UNC threaded board spacer and mating side standoffs.
Part Number 628-M25-223-BN4
Series 628M
Positions 25
Gender Receptacle (SOCKET)
Contact Plating Gold Flash Plating
Contact Code .495" (12.57mm) P.C. Tail
Shell Plating Nickel
Insulator Color Black
Mounting & Grounding Options #4-40 UNC Threaded Standoff with Threaded Boardspacer (P.C. Tail Only)
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map