Vertical High Density D-Sub Connector, 638-026-231-058

Manufacturer EDAC Inc.
Description Series 638 vertical D-Sub receptacle connector, the shell is Nickel plated. The insulator is high profile standard plastic. The flange is mounted with #4-40 UNC threaded mating side clinch nuts .236" (6.00mm) tall.
Part Number 638-026-231-058
Series 638
Positions 26
Gender Receptacle (SOCKET)
Insulator Style High Profile - Standard Temp (N/A for Crimp & Load Termination)
Contact Description PCB Tail High Profile Insulator
Flange Mounting Options #4-40 Threaded Clinch Nut (Mating Side) .236" (6.00mm)
Shell Plating Nickel
Gold Plating Gold Flash Plating
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map