Vertical High Density D-Sub Connector, 637-026-230-061

Manufacturer EDAC Inc.
Description Series 637 vertical D-Sub plug connector, the shell is Nickel plated. The insulator is high profile standard plastic. The flange is mounted with Ø.120" (Ø3.05mm) through holes.
Part Number 637-026-230-061
Series 637
Positions 26
Gender Plug (PIN)
Insulator Style Standard Profile - High Temp (N/A for Crimp & Load Termination)
Contact Description PCB Tail Standard Profile Insulator
Flange Mounting Options .120" (3.05mm) Dia. Through Hole
Shell Plating Nickel
Gold Plating Gold Flash Plating
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map