Vertical Combo Dsub, 628-9W4-222-3N2

Manufacturer EDAC Inc.
Description Series 628 vertical Combo' D-Sub receptacle connector with contacts in a 9W4 layout that have gold flash plating. The shell is nickel plated and the flange is mounted with #4-40 UNC threaded inserts.
Part Number 628-9W4-222-3N2
Series 628C
Positions 9
Layout 9W4
Gender Receptacle
Contact Description Solder Cup
Current/Impedance Rating 30A
Mounting Option #4-40 UNC THREADED HOLE 2.70
Contact Plating Gold Flash Plating
Shell Plating Nickel
Shell Type Size 25 Contact Shell
No. of Power or Coaxial Contacts 4
No. of Signal Contacts 5
Total Contacts 9
Contact Type Power and Signal
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map