USB Type-B cable end connector, 691F209-690-710

Manufacturer EDAC Inc.
Description USB 3.0 Type-B cable end connector. The contacts have Gold plating and have solder cup tails. The shell has no grounding tabs and is 35mm long in 2 pieces with a cable crimp. The insulator is LCP and is white in colour.
Part Number 691F209-690-710
Material LCP
Series 691F
Gender Plug
Connector Type USB 3.0 Type-B
Contact Plating 30 Microinches of Gold Plating
Contact Description Cable End Solder Cup
Mounting Option None
Shell Option 35mm Long 2 Piece Metal Shell with Cable Crimp
Insulator Color White/Natural
Insulator Material UL-94V-0 Thermoplastic
Contact Material Copper Alloy
Insertion Force 35N maximum
Withdrawal Force 10N minimum
Shell Material Brass with nickel plating
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map