USB 3.0 Type-A cable end connector, 690M109-2AD-021

Manufacturer EDAC Inc.
Description USB 3.0 Type-A cable end connector. The contacts have Gold flash plating and have solder cup tails. The shell has grounding tabs and has tabs on the leading edge. The insulator is PBT and is black in colour.
Part Number 690M109-2AD-021
Material PBT
Series 690M
Gender Receptacle
Connector Type USB 3.0 Type-A
Contact Plating Gold Flash Plating
Contact Description Cable End Solder Pad
Mounting Option Grounding Tab
Connector Option Tabs on Leading Edge
Insulator Color Black
Insulator Material UL-94V-0 Thermoplastic
Contact Material Copper Alloy
Insertion Force 35N maximum
Withdrawal Force 10N minimum
Shell Material Brass with nickel plating
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map