Right-angle Power Combo D-Sub Connector, 629-9W4-240-1N6

Manufacturer EDAC Inc.
Description Series 629 right angle Combo' D-Sub plug connector with contacts in a 9W4 layout that have gold flash plating. The shell is nickel plated and the flange is mounted with #4-40 UNC threaded connector side standoffs and brackets with through holes.
Part Number 629-9W4-240-1N6
Series 629C
Positions 9
Layout 9W4
Gender Plug (PIN)
Contact Description P.C. Tail
Current/Impedance Rating 10A
Mounting Option #4-40 UNC Threaded Standoff, Mounting Bracket
Contact Plating Gold Flash Plating
Shell Plating Nickel
Shell Type Size 25 Contact Shell
No. of Power or Coaxial Contacts 4
No. of Signal Contacts 5
Total Contacts 9
Contact Type Power and Signal
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map