Right Angle D-Sub Connector, 629-M09-240-GN5

Manufacturer EDAC Inc.
Description The insulator is green and the shell is nickel plated. It is mounted via 4-40 UNC threaded standoffs, has a stabilizing PCB and boardlocks.
Part Number 629-M09-240-GN5
Series 629M
Positions 9
Gender Plug (Pin)
Color Green
Contact Plating Gold Flash Plating
Contact Code .370" (9.40mm) Footprint R/A P.C. Tail
Shell Plating Nickel
Grounding Feature #4-40 UNC Standoff + Stabilizer PCB + Boardlocks
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map