Right Angle D-Sub Connector, 629-M09-240-BN3

Manufacturer EDAC Inc.
Description The insulator is black and the shell is nickel plated. It is mounted via 4-40 UNC threaded inserts, has a stabilizing PCB and boardlocks.
Part Number 629-M09-240-BN3
Series 629M
Positions 9
Gender Plug (Pin)
Color Black
Contact Plating Gold Flash Plating
Contact Code .370" (9.40mm) Footprint R/A P.C. Tail
Shell Plating Nickel
Grounding Feature #4-40 UNC Insert + Stabilizer PCB + Boardlocks
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map