Right Angle D-Sub Connector, 622-M15-260-BN1

Manufacturer EDAC Inc.
Description The connector has a .283" (7.20mm) footprint, a black insulator and a nickel plated shell. It is mounted via Ø.120" (Ø3.05mm) through holes.
Part Number 622-M15-260-BN1
Material PA6T, UL 94V-0
Series 622M
Positions 15
Gender Receptacle (Socket)
Color Black
Contact Plating Gold Flash Plating
Contact Code .283" (7.20mm) Footprint Right Angle PC Tail
Board Mounting Feature .120" (3.05mm) Through Hole
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map