Right Angle D-Sub Connector, 621-M25-260-GN4

Manufacturer EDAC Inc.
Description The connector has a .283" (7.20mm) footprint, a green insulator and a nickel plated shell. It is mounted via 4-40 UNC threaded inserts, has a stabilizing PCB and Ø.126" (Ø3.20mm) through holes.
Part Number 621-M25-260-GN4
Material PA6T, UL 94V-0
Series 621M
Positions 25
Gender Plug (Pin)
Color Green
Contact Plating Gold Flash Plating
Contact Code .283" (7.20mm) Footprint Right Angle PC Tail
Board Mounting Feature 4-40 UNC Insert + Stabilizer PCB + .126" (3.20mm) Hole
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map