Right Angle D-Sub Connector, 621-M09-260-WN6

Manufacturer EDAC Inc.
Description The connector has a .283" (7.20mm) footprint, a white insulator and a nickel plated shell. It is mounted via 4-40 UNC threaded standoffs, has a stabilizing PCB and Ø.126" (Ø3.20mm) through holes.
Part Number 621-M09-260-WN6
Material PA6T, UL 94V-0
Series 621M
Positions 9
Gender Plug (Pin)
Color White
Contact Plating Gold Flash Plating
Contact Code .283" (7.20mm) Footprint Right Angle PC Tail
Board Mounting Feature 4-40 UNC Standoff + Stabilizer PCB + .126" (3.20mm) Hole
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

EDAC Inc.

EDAC Inc.

Established in 1966, Edac became a world leader in the Card Edge and Rack & Panel industry. Many of our legacy designs are still in use today though over the years, we’ve expanded our line to include one of the widest ranges of interconnect solutions in the world.

Google Map